IESNA:LM-63-2002
[TEST]P1296343
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R30W2N902750DE010 E3D1WH_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R30 optic, 3000K CCT AND, 90CRI , E3D1WH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]965
TILT=NONE
1 -1 1 55 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 32.5 35 37.5 40 42.5 45 47.5 50 52.5
55 57.5 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0
3501.4 3498.8 3490.5 3481.1 3467.3 3442.6 3402.5 3335.8 3244.8 3126
2971.3 2787.4 2586.6 2355.5 2113.5 1852.4 1596.5 1350.1 1113.7 896.8
714 561.9 442 349.9 280.2 230 191.8 163 140.8 120.6
102.3 64.4 43.8 27.3 15.7 10.5 7.1 4.1 1.9 0.7
0.7 0.4 0.4 0.4 0.4 0.4 0 0 0 0
0 0 0 0 0
